


PDQE10-T Series
Recommended Replacements

PDQ10-D Series
The PDQ10-D Series is an encapsulated 10 W isolated DC-DC converter packaged in an industry standard 1” x 1” footprint. These low-profile modules feature a 4:1 input voltage range and offer up to 86% efficiency. Housed in a compact DIP package and featuring a wide -40 to +105ºC operating temperature range, the series is suitable for convection-cooled equipment. Target applications for the PDQ10-D Series include microcontrollers, datacom, telecom, remote sensor systems and portable electronics.
View Product
PDQ15-D Series
The PDQ15-D Series is an encapsulated 15 W isolated DC-DC converter packaged in an industry standard 1” x 1” footprint. These low-profile modules feature a 4:1 input voltage range and offer up to 88% efficiency. Housed in a compact DIP package and featuring a wide -40 to +105ºC operating temperature range, the series is suitable for convection-cooled equipment. Target applications for the PDQ15-D Series include microcontrollers, datacom, telecom, remote sensor systems and portable electronics.
View Product
PRC10W Series
The PRC10W Series is a single/dual regulated 10 W DC-DC converter designed to meet the needs of railway and other industrial applications. All models meet EN 50155 standards and offer a host of features, including an ultra-wide input range of 8.5~160 Vdc, a robust operating temperature range, and efficiencies up to 88%.
View Product
PRFE20W-D Series
The PRFE20W series is a 20 W DC-DC converter designed specifically to meet the needs of railway applications. All models are designed to meet EN 45545, EN 50155, and EN 55035 standards while offering a host of features, including an 18:1 input range, single/dual regulated outputs, and efficiencies up to 90%.
View Product
PTP15 Series
The PTP15 series is a 15 W isolated medical DC-DC converter offering 4000 Vac isolation or 5600 Vdc isolation with a 2:1 input voltage range. Housed in an encapsulated, board mountable package, this series is medical grade and carries an extended temperature range of -40 up to +100ºC, making it a reliable option for medical instrumentation, low power consumer electronics, and industrial equipment that requires high isolation voltage.
View Product- 4:1 input range
- Single/dual regulated outputs
- Compact chassis mount package
- LED indicator for power on
- Remote on/off control
- Efficiency up to 88%
- Power (W): 7.92 ~ 10
- Input Voltage Range (VDC): 9 ~ 75
- Output Voltage (VDC): 3.3 ~ 24
- Isolation (VDC): 1500
- Isolated: Yes
- Safety Standards: 62368
- Safety Approvals: CE, UL/cUL
- RoHS Compliant: Yes