2" x 3" and 3" x 5" Open Frame Power Modules

高密度AC-DC电源


高达550 W的低型面高能效设计

2" x 3" and 3" x 5" Open Frame Power Modules


Featuring high power densities up to 30 W/in3, CUI's VOF ac-dc power supply series delivers efficiency up to 94% in industry standard 2 x 3 and 3 x 5 inch footprints. 这些15到550 W的紧凑型电源的型面高度低至0.75英寸(19.05mm),是将功率密度视为关键因素的工业、电信、IT设备应用领域的理想解决方案。

特性


  • 实续功率为15 ~ 550 W
  • 功率密度高达30 W/in3
  • 效率高达94%
  • Industry standard 2 x 3 and 3 x 5 inch footprints
  • 紧凑型低型面封装

Browse High Density Ac-Dc Power Supplies

总计1个结果

系列


VOF-300系列

300W, 90 ~ 264 Vac 输入, PFC, 单路输出, 3 x 5英寸 (76 x 127 mm) 开放式框架, 底架安装, AC-DC电源

立即查看

 
Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink