Chassis Mount Dc-Dc Converters

The VHK and VFK series from CUI are a line of rugged chassis mount dc-dc converters ranging in output power from 50 watts to 600 watts. Featuring an integrated heat sink for improved thermal performance, the units are able to operate at higher temperatures with a minimal amount of air flow. The series' chassis mount packaging allows users to install the units in applications where a dedicated circuit board for the power system may not be feasible.