The DHP1-M unregulated dc-dc converter series is a family of 1 W isolated modules designed to offer improved efficiency and higher isolation. Featuring a compact SMT package, an ultra-wide -40 to +105 °C operating temperature range, and 2,000 Vdc isolation, these low power dc-dc converters provide a rugged barrier of protection for a range of sensitive applications, including medical equipment, industrial control, and mixed digital/analog systems.
型号 | 输入电压 (Vdc) | 功率 (W) | 输出电压 (Vdc) | 输出电流 (A) | 安全标准 |
---|---|---|---|---|---|
DHP1-3-S3-M | 2.97~3.63 | 1 | 3.3 | 0.3 | cUL/UL |
DHP1-3-S5-M | 2.97~3.63 | 1 | 5 | 0.2 | cUL/UL |
DHP1-3-S12-M | 2.97~3.63 | 1 | 12 | 0.08 | cUL/UL |
DHP1-3-S15-M | 2.97~3.63 | 1 | 15 | 0.07 | cUL/UL |
DHP1-3-D3-M | 2.97~3.63 | 1 | 3.3, -3.3 | 0.15, -0.15 | cUL/UL |
DHP1-3-D5-M | 2.97~3.63 | 1 | 5, -5 | 0.1, -0.1 | cUL/UL |
DHP1-3-D9-M | 2.97~3.63 | 1 | 9, -9 | 0.06, -0.06 | cUL/UL |
DHP1-3-D12-M | 2.97~3.63 | 1 | 12, -12 | 0.04, -0.04 | cUL/UL |
DHP1-3-D15-M | 2.97~3.63 | 1 | 15, -15 | 0.03, -0.03 | cUL/UL |
DHP1-5-S3-M | 4.5~5.5 | 1 | 3.3 | 0.3 | cUL/UL |
DHP1-5-S5-M | 4.5~5.5 | 1 | 5 | 0.2 | cUL/UL |
DHP1-5-S9-M | 4.5~5.5 | 1 | 9 | 0.11 | cUL/UL |
DHP1-5-S12-M | 4.5~5.5 | 1 | 12 | 0.08 | cUL/UL |
DHP1-5-S15-M | 4.5~5.5 | 1 | 15 | 0.07 | cUL/UL |
DHP1-5-D3-M | 4.5~5.5 | 1 | 3.3, -3.3 | 0.15, -0.15 | cUL/UL |
DHP1-5-D5-M | 4.5~5.5 | 1 | 5, -5 | 0.1, -0.1 | cUL/UL |
DHP1-5-D9-M | 4.5~5.5 | 1 | 9, -9 | 0.06, -0.06 | cUL/UL |
DHP1-5-D12-M | 4.5~5.5 | 1 | 12, -12 | 0.04, -0.04 | cUL/UL |
DHP1-5-D15-M | 4.5~5.5 | 1 | 15, -15 | 0.03, -0.03 | cUL/UL |
DHP1-12-S3-M | 10.8~13.2 | 1 | 3.3 | 0.3 | cUL/UL |
DHP1-12-S5-M | 10.8~13.2 | 1 | 5 | 0.2 | cUL/UL |
DHP1-12-S9-M | 10.8~13.2 | 1 | 9 | 0.11 | cUL/UL |
DHP1-12-S12-M | 10.8~13.2 | 1 | 12 | 0.08 | cUL/UL |
DHP1-12-S15-M | 10.8~13.2 | 1 | 15 | 0.07 | cUL/UL |
DHP1-12-D3-M | 10.8~13.2 | 1 | 3.3, -3.3 | 0.15, -0.15 | cUL/UL |
DHP1-12-D5-M | 10.8~13.2 | 1 | 5, -5 | 0.1, -0.1 | cUL/UL |
DHP1-12-D9-M | 10.8~13.2 | 1 | 9, -9 | 0.06, -0.06 | cUL/UL |
DHP1-12-D12-M | 10.8~13.2 | 1 | 12, -12 | 0.04, -0.04 | cUL/UL |
DHP1-12-D15-M | 10.8~13.2 | 1 | 15, -15 | 0.03, -0.03 | cUL/UL |
DHP1-15-S5-M | 13.5~16.5 | 1 | 5 | 0.2 | cUL/UL |
DHP1-15-S12-M | 13.5~16.5 | 1 | 12 | 0.08 | cUL/UL |
DHP1-24-S5-M | 21.6~26.4 | 1 | 5 | 0.2 | cUL/UL |
DHP1-24-S12-M | 21.6~26.4 | 1 | 12 | 0.08 | cUL/UL |
DHP1-24-S15-M | 21.6~26.4 | 1 | 15 | 0.07 | cUL/UL |
DHP1-24-D3-M | 21.6~26.4 | 1 | 3.3, -3.3 | 0.15, -0.15 | cUL/UL |
DHP1-24-D5-M | 21.6~26.4 | 1 | 5, -5 | 0.1, -0.1 | cUL/UL |
DHP1-24-D9-M | 21.6~26.4 | 1 | 9, -9 | 0.06, -0.06 | cUL/UL |
DHP1-24-D12-M | 21.6~26.4 | 1 | 12, -12 | 0.04, -0.04 | cUL/UL |
DHP1-24-D15-M | 21.6~26.4 | 1 | 15, -15 | 0.03, -0.03 | cUL/UL |