The PRC600 Series is a regulated 600 W dc-dc converter designed to meet the needs of commercial, railway, and other industrial applications. All models are EN 61373 and EN 45545-2 compliant while offering a host of features, including remote on/off control, 4200 Vdc isolation, output current sharing, and a wide operating temperature range of -40 ~ 100 °C.
型号 | 输入电压 (Vdc) | 功率 (W) | 输出电压 (Vdc) | 输出电流 (A) | 安全标准 |
---|---|---|---|---|---|
PRC600-300-S12 | 180~400 | 600 | 12 | 50 | UL/cUL, CE, UKCA |
PRC600-300-S24 | 180~400 | 600 | 24 | 25 | UL/cUL, CE, UKCA |
PRC600-300-S48 | 180~400 | 600 | 48 | 12.5 | UL/cUL, CE, UKCA |