The PSC150W series is a 150 W, quarter brick dc-dc converter housed in a fully encapsulated case. These converters additionally offer EN 62368-1 certification, remote on/off control, baseplate cooling, and an ultra-wide 12:1 input range. The PSC150W series is ideally suited for renewable energy, industrial automation control, and railway applications where a large amount of power is needed in a compact package.
型号 | 输入电压 (Vdc) | 功率 (W) | 输出电压 (Vdc) | 输出电流 (A) | 安全标准 |
---|---|---|---|---|---|
PSC150W-110-S12 | 14~160 | 150 | 12 | 12.5 | CE, UKCA |
PSC150W-110-S24 | 14~160 | 150 | 24 | 6.25 | CE, UKCA |
PSC150W-110-S48 | 14~160 | 150 | 48 | 3.13 | CE, UKCA |
PSC150W-110-S54 | 14~160 | 150 | 54 | 2.78 | CE, UKCA |