The PVC300 series is a 300 W, half brick dc-dc converter housed in a fully encapsulated case. These rugged converters additionally offer EN 62368-1 certification, remote on/off control, output voltage trim, baseplate cooling, and a wide array of safety protections. This series is best suited for telecom and datacom applications, industrial automation control, and EV charging applications where large amounts of power is necessary from a compact package.
型号 | 输入电压 (Vdc) | 功率 (W) | 输出电压 (Vdc) | 输出电流 (A) | 安全标准 |
---|---|---|---|---|---|
PVC300-24-S12 | 9~36 | 300 | 12 | 25 | UKCA, CE |
PVC300-24-S15 | 9~36 | 300 | 15 | 20 | UKCA, CE |
PVC300-24-S24 | 9~36 | 300 | 24 | 12.5 | UKCA, CE |
PVC300-24-S48 | 9~36 | 300 | 48 | 6.25 | UKCA, CE |