The VOF-150D series is a compact, open frame ac-dc power supply outputting 150 W of power and delivering adjustable output voltage. Packaged in a low profile, industry standard 2" x 4" footprint, these power supplies are ideal for space-constrained industrial, telecom, and IT equipment applications.
型号 | 功率 (W) | 输出电压 (Vdc) | 输出电流 (A) | 安全标准 |
---|---|---|---|---|
VOF-150D-12 | 150 | 12 | 12.5 | cUL/UL, CE, UKCA |
VOF-150D-24 | 150 | 24 | 6.25 | cUL/UL, CE, UKCA |
VOF-150D-28 | 150 | 28 | 5.35 | cUL/UL, CE, UKCA |
VOF-150D-36 | 150 | 36 | 4.16 | cUL/UL, CE, UKCA |
VOF-150D-48 | 150 | 48 | 3.125 | cUL/UL, CE, UKCA |