The VOF-260B-C series is a family of open frame ac-dc power supplies housed in a compact 2” x 4” metal case package. Certified to meet 62368-1 safety standards, these 260 W open frame modules feature an adjustable output voltage, an operating altitude of 5,000 meters, and high efficiency up to 93.5% making them an ideal choice for space-constrained industrial, telecom, and IT equipment applications.
型号 | 功率 (W) | 输出电压 (Vdc) | 输出电流 (A) | 安全标准 |
---|---|---|---|---|
VOF-260B-12-C | 260 | 12 | 21.67 | CE, UKCA, UL |
VOF-260B-24-C | 260 | 24 | 10.83 | CE, UKCA, UL |
VOF-260B-36-C | 260 | 36 | 7.22 | CE, UKCA, UL |
VOF-260B-48-C | 260 | 48 | 5.42 | CE, UKCA, UL |