The VOF-500B series is a family of open frame ac-dc power supplies housed in a compact 3” x 5” package. Certified to meet 62368-1 safety standards, these 500 W open frame modules feature remote output voltage sensing, an operating altitude of 5,000 meters, parallel output operation and a wide -40 to +85°C temperature range making them an ideal choice for space-constrained industrial, telecom, and IT equipment applications.
型号 | 功率 (W) | 输出电压 (Vdc) | 输出电流 (A) | 安全标准 |
---|---|---|---|---|
VOF-500B-12 | 500 | 12 | 41.67 | cUL/UL, CE, UKCA |
VOF-500B-18 | 500 | 18 | 27.78 | cUL/UL, CE, UKCA |
VOF-500B-24 | 500 | 24 | 20.83 | cUL/UL, CE, UKCA |
VOF-500B-28 | 500 | 28 | 17.86 | cUL/UL, CE, UKCA |
VOF-500B-30 | 500 | 30 | 16.67 | cUL/UL, CE, UKCA |
VOF-500B-36 | 500 | 36 | 13.89 | cUL/UL, CE, UKCA |
VOF-500B-48 | 500 | 48 | 10.42 | cUL/UL, CE, UKCA |