The VSBU-150 series is a member of CUI's Open Frame ac-dc power supply portfolio. Housed in a compact chassis mount case, this series features an industry-standard 3" x 5" footprint, up to 150 W of continuous power, and rock-solid reliability. 这款AC-DC电源非常适合各种工业和ICT应用。
型号 | 功率 (W) | 输出电压 (Vdc) | 输出电流 (A) | 安全标准 |
---|---|---|---|---|
VSBU-150-9 | 144 | 9 | 16 | UL/cUL |
VSBU-150-12 | 150 | 12 | 12.5 | UL/cUL |
VSBU-150-15 | 150 | 15 | 10 | UL/cUL |
VSBU-150-18 | 150 | 18 | 8.33 | UL/cUL |
VSBU-150-24 | 150 | 24 | 6.25 | UL/cUL |
VSBU-150-30 | 150 | 30 | 5 | UL/cUL |
VSBU-150-36 | 150 | 36 | 4.17 | UL/cUL |
VSBU-150-48 | 150 | 48 | 3.13 | UL/cUL |