The VOF-70E-P series is an open-frame ac-dc power supply housed in a compact 2” x 3” board-mount package. These models feature a universal input voltage range, a wide operating temperature, and Class B emissions. VOF的高效性能和紧凑尺寸使其成为一系列消费类、工业型和ICT应用的理想解决方案。
型号 | 功率 (W) | 输出电压 (Vdc) | 输出电流 (A) | 安全标准 |
---|---|---|---|---|
VOF-70E-12-P | 70 | 12 | 5.8 | cUL/UL, CE, UKCA |
VOF-70E-15-P | 70 | 15 | 4.65 | cUL/UL, CE, UKCA |
VOF-70E-24-P | 70 | 24 | 2.92 | cUL/UL, CE, UKCA |
VOF-70E-36-P | 70 | 36 | 1.94 | cUL/UL, CE, UKCA |
VOF-70E-48-P | 70 | 48 | 1.46 | cUL/UL, CE, UKCA |
VOF-70E-5-P | 50 | 5 | 10 | cUL/UL, CE, UKCA |