The VGS-500B series is a 500 W ac-dc power supply housed in a compact metal case. Featuring a universal 90~264 Vac input, active power factor correction, a maximum power rating and an operating altitude of 5,000m, this rugged unit is ideal for telecom, instrumentation and industrial control applications.
型号 | 功率 (W) | 输出电压 (Vdc) | 输出电流 (A) | 安全标准 |
---|---|---|---|---|
VGS-500B-12 | 500 | 12 | 41.67 | cUL/UL, CE, UKCA |
VGS-500B-18 | 500 | 18 | 27.78 | cUL/UL, CE, UKCA |
VGS-500B-24 | 500 | 24 | 20.83 | cUL/UL, CE, UKCA |
VGS-500B-28 | 500 | 28 | 17.86 | cUL/UL, CE, UKCA |
VGS-500B-30 | 500 | 30 | 16.67 | cUL/UL, CE, UKCA |
VGS-500B-36 | 500 | 36 | 13.89 | cUL/UL, CE, UKCA |
VGS-500B-48 | 500 | 48 | 10.42 | cUL/UL, CE, UKCA |