Dc-Dc Converters Ideal for Industrial, Test & Measurement, and Telecommunication Applications

03/28/2023


Dc-Dc Converters Ideal for Industrial, Test & Measurement, and Telecommunication Applications

Tualatin, OR. [March 29, 2023] CUI Inc, a Bel group company, announced the addition of two isolated dc-dc converters with the PQQC3-OS and PQQC6-OS series, which feature a 2:1 input range, 36~75 Vdc, and single regulated output. The series are certified to 62368 safety standards for CE and UKCA and are suited for a variety of industrial, test & measurement, and telecommunication applications.

Coupled with the series’ low profile open frame design, these converters also boast an operating temperature range (-40 to 85°C), and are equipped with remote on/off control, short circuit and over current protection.

CUI Inc’s dc-dc converters are available in an industry standard 8 pin SIP package.

The PQQC series are available immediately. Please contact CUI Inc for OEM pricing or modified and custom designs.

About Bel

CUI Inc is a Bel group company (NASDAQ: BELFA and BELFB). Bel designs, manufactures and markets a broad array of products that include circuit protection, connectors, cable assemblies, discrete components, magnetics and power supplies. The company serves a global market and operates facilities around the world.

Media Contact:

 
Powered by Translations.com GlobalLink Web SoftwarePowered by GlobalLink Web