3W和5W封装AC-DC电源提供多种安装选项

2019年2月12日


3W和5W封装AC-DC电源提供多种安装选项

CUI的电源业务部门今天宣布为其低功耗封装AC-DC电源产品线新增3 W和5 W型号产品。具有板上安装、底架安装、引线安装和DIN导轨配置的单输出PSK-S3PSK-S5B系列封装在最小1.46 x 0.97 x 0.71英寸(37 x 24.5 x 18毫米)的紧凑封装内,因而非常适合空间有限的低功耗ITE、工业控制、自动化和消费类电子产品应用。设计安装方便,引线安装PSK-S3-LPSK-S5B-L系列,底架安装PSK-S3-TPSK-S5B-T系列,以及DIN导轨安装PSK-S3-DINPSK-S5B-DIN系列为工程师提供可以简化设计实施的其他选项。

这些封装模块具备4 kVac的输入到输出隔离,通用的输入电压范围为85到264 Vac,而且工作温度范围广,达到-40到+70°C。该系列还提供 3.3、5、9、12、15和24 Vdc等单输出电压,以及过流、过压和连续短路保护功能。

All models are certified to the new IEC 62368-1 safety standard for ICT and AV equipment, while meeting CISPR32/EN55032 Class A limits for conducted and radiated emissions. 这些封装AC-DC电源具有II类构造,而且根据MIL-HDBK-217F在+25°C的环境温度下具有至少300,000小时的MTBF。

PSK-S3和PSK-S5B系列直接通过分销商供货,起订数量为120件,每件8.01美元。请联络CUI了解OEM定价。

总览
产品名称: PSK-S3, PSK-S3-L, PSK-S3-T, PSK-S3-DIN, PSK-S5B, PSK-S5B-L, PSK-S5B-T, PSK-S5B-DIN
供货期: 存货达8周
可能的用户: 低功耗ITE、消费类电子产品和工业控制应用
主要特性:紧凑、封装式包装、工作温度范围广
成本:通过分销商订购,起订数量为120件,每件8.01美元。

媒体图片

网络 | 打印
 
Powered by Translations.com GlobalLink Web SoftwarePowered by GlobalLink Web