一组新型AC-DC电源滤波器解决EMC和电涌合规性问题

2019年3月19日


一组新型AC-DC电源滤波器解决EMC和电涌合规性问题

CUI电源集团今天宣布新增AC-DC电源滤波器,旨在和我们现有的低功耗嵌入式AC-DC电源产品组合一起使用。EMC-20EMC-30系列在150 kHz至1 GHz的范围内分别具有20 dB和30 dB交流线路噪声过滤功能。Available in compact board mount, chassis mount, and DIN rail configurations, the models ensure surge compliance to the IEC/EN61000-4-5 standard and reduce conducted and radiated emissions to help designs comply with CISPR22/EN55022 Class B limits.

CUI的AC-DC EMC滤波器还具有85至305 Vac的广阔输入电压范围,并接受高达1.5 A的标称输入电流。2000 Vac隔离电压和-40至+85°C的广阔工作温度范围加强了恶劣环境中的稳定性。这些AC-DC电源滤波器最终为工程师提供了使用方便的模块化解决方案,解决EMC和浪涌难题,同时减少加装外接组件的必要性。

EMC-20和EMC-30系列直接通过分销商供货,起订数量为500件,每件6.95美元。请联络CUI了解OEM定价。

  • 总览 
  • 产品名称: EMC-20EMC-30 
  • 供货期: 存货达8周 
  • 潜在用户: 设计人员需要解决EMC和电涌难题 
  • 主要特性: 20和30dB交流线路噪声过滤,多个安装选项
  • 成本: 通过分销商订购,起订数量为500件,每件6.95美元

媒体图片

网络 | 打印
 
Powered by Translations.com GlobalLink Web SoftwarePowered by GlobalLink Web