适合可再生能源应用的九个DC-DC转换器产品线

2018年3月7日


适合可再生能源应用的九个DC-DC转换器产品线

CUI电源集团今天宣布新推5 W至40 W的DC-DC转换器产品线。这一AE系列供应板上安装、底架安装和DIN导轨安装配置,具有5 W、10 W、15 W和 40 W的功率额定值,输入电压高达1500 Vdc,输入比率高达10:1。这些新型号产品具有5600 Vdc输入至输出隔离,满载时可承受-40至+ 70°C的宽广工作温度范围,设计用于保障太阳能发电设备、风力涡轮机和充电站等可再生能源应用的可靠运行。该系列还能在5000米高空运行,从而能够支持偏远、高海拔安装环境。

这些新型隔离式DC-DC转换器采用完全密闭封装,适用于恶劣环境,尺寸最小为2.75 x 1.89 x 0.93英寸(70 x 48 x 23.50 mm)。提供5、9、12、15和24 Vdc输出电压选项(根据不同系列而定),能效高达84%。标配带自动恢复功能的过压和过流保护,以及持续短路保护。

The AE series also carries EN 62109 safety approvals and complies with CISPR22/EN55022 Class A limits for conducted and radiated emissions, while the AE-UW series is designed to meet an additional UL 1741 safety standard.

AE系列各型号产品直接通过分销商供货,起订数量为100件,每件42.28美元。请联络CUI了解OEM定价。

总览
产品名称: AE系列
供货期: 存货达9周
可能的用户: 太阳能发电设备,风力涡轮机,可再生能源应用
主要特性: 宽广的工作温度范围,5600 V直流电压隔离,宽广的输入电压范围
成本: 通过分销商订购,起订数量为100件,每件42.28美元

媒体图片

网络 | 打印
 
Powered by Translations.com GlobalLink Web SoftwarePowered by GlobalLink Web